USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BULLET-NOSE DOWELS

 


Bullet-Nose Dowel




Bushing






 
FEATURES: Precision locating pin often used with the mating bushing shown here to align two pieces of a fixture. The pin's head and shank diameters are concentric to within .0005" TIR. The bushing's ID and OD are concentric to within .0003" TIR. Made in USA.

SIZES: Available in the following pin diameters — see Dimensions page for part numbers:
 1/4 6mm
 5/16 8mm
 3/8 10mm
 1/2 12mm

MATERIAL: 1144 steel, heat treated Rc 50-62, black oxide finish.
Carr Lane Manufacturing Co.
en_552