USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

REVOLVING HANDLES

 


Rounded Design
Shoulder Screw
Steel


 
FEATURES: Attractive rounded-design handle with a black oxide finish. These Revolving Handles have a removable shoulder screw as an internal bearing. This allows the handle to remain fixed in your hand, for firm gripping while turning a Hand Wheel or crank.

SIZES: Revolving Handles are available in a total of five sizes. This shoulder-screw version is available in three of the five sizes, with the following threads, both USA and metric — see Dimensions page for part numbers:
 Size 2    1/4-20 (M6 in metric)
  Size 4    3/8-16 (M10 in metric)
 Size 5     1/2-13 (M12 in metric)

MATERIAL: Body > 12L14 steel, black oxide finish. Shoulder screw > High-carbon steel, black oxide finish.

Revolving Handles can be used to make custom crank handles.

  
Carr Lane Manufacturing Co.
en_574