USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FEET FOR SWIVEL SCREWS

 


Type B — Large Foot




 
FEATURES: Type B swivel feet are our most popular, general-purpose feet with a large contact area. The smaller, upper diameter is smaller than a swivel screw's body thread to allow backing into the tapped hole. Available in a choice of materials and finishes:
  Steel, zinc plated yellow chromate
 Steel, black oxide finish
 Stainless steel
  White Delrin®

PATENTED DESIGN: Feet for Swivel Screws are an important part of our patented left-hand-thread swivel-foot system. The ball end of the body screws into the foot for easy installation and removal. Once the ball threads pass beyond the foot threads, the foot can rotate and pivot freely (20° total angle). Foot threads are left-hand to positively prevent accidental backout during use. Delrin® feet are optional. Note: Delrin® feet are not threaded – they snap on and off.

SIZES: Available in five sizes to fit swivel-screw bodies from 1/4-20 to 5/8-11 (M6 to M16 in metric) — see Dimensions page for part numbers.

MATERIAL (STEEL): 12L14 steel, zinc plated yellow chromate (black oxide finish optional).

MATERIAL (STAINLESS): 300-series stainless, passivated.

MATERIAL (DELRIN®): White Delrin® 500.
Carr Lane Manufacturing Co.
en_297