USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BAR-HANDLE SCREW CLAMPS

 


For additional information on
swivel feet, see
FEET FOR SWIVEL SCREWS.






 
FEATURES: Heavy-duty screw clamp with a sliding bar handle for excellent leverage. The bar can be moved to any position for convenient tightening, and is held in place by light spring force. These screw clamps accept all standard types of swivel feet. Available in steel or stainless steel.

SIZES (STEEL): Available in body-thread sizes from 3/8-16 to 5/8-11 (M10 to M16 in metric), each in a choice of several lengths — see Dimensions page for part numbers.

SIZES (STAINLESS): Available in body-thread sizes from 3/8-16 to 5/8-11, each in a choice of several lengths — see Dimensions page for part numbers.

SWIVEL FOOT: Choice of five foot types. Bar-Handle Screw Clamps use our patented left-hand-thread swivel-foot system. The ball end of the body screws into the foot for easy installation and removal. Once the ball threads pass beyond the foot threads, the foot can rotate and pivot freely (20° total angle). Foot threads are left-hand to positively prevent accidental backout during use. Delrin® feet are optional for types A and B. To order with a Delrin® foot, add "N" to the part number, e.g. CL-620-BHSAN. Note: Delrin® feet are not threaded – they snap on and off.

MATERIAL (STEEL): Body > 12L14 steel, carburized-hardened, black oxide finish. Sliding handle and steel foot > 12L14 steel, black oxide finish. Spring > 300-series stainless. Delrin® foot > White Delrin® 500.

MATERIAL (STAINLESS): Body, sliding handle, spring, and steel foot > 300-series stainless steel. Delrin® foot > White Delrin® 500.
Carr Lane Manufacturing Co.
en_292