USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KNURLED-HEAD SCREWS

 


Steel




 
FEATURES: Handy thumb screw. Knurled head provides a positive grip for finger tightening in light clamping applications. Available in steel or stainless steel.

SIZES (STEEL): Available in the following thread sizes, each in a choice of several lengths — see Dimensions page for part numbers:
 #10-24 
 #10-32 M5
 1/4-20 M6
 5/16-18 M8
 3/8-16 M10
 1/2-13 M12

SIZES (STAINLESS): Available in the following thread sizes, each in a choice of several lengths — see Dimensions page for part numbers:
 #10-32
 1/4-20
 5/16-18
 3/8-16

MATERIAL (STEEL): 12L14 steel, carburized hardened, black oxide finish.

MATERIAL (STAINLESS): 300-series stainless, passivated.
Carr Lane Manufacturing Co.
en_280