USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KNURLED KNOBS

 


Steel




Stainless Steel


 
Now Also Available in Metric!

FEATURES: High-quality knurled-head knob provides a positive grip for quick finger tightening in light clamping applications. Available in steel with a black oxide finish or stainless steel.

SIZES: (STEEL): Available with tapped holes from 1/4-20 to 1/2-13 (M5 to M12 in metric) — see Dimensions page for part numbers.

SIZES: (STAINLESS): Available with tapped holes from #10-32 to 3/8-16 (M5 to M12 in metric) — see Dimensions page for part numbers.

MATERIAL: (STEEL): 12L14 steel, black oxide finish.

MATERIAL: (STAINLESS): 300-series stainless, passivated.

Carr Lane Manufacturing Co.
en_283