USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LATCH-ACTION TOGGLE CLAMPS

 


CL-200-PA




CL-200-LPA
With Safety Lock


 
700 Lbs Holding Capacity

FEATURES: Versatile latch clamp with a threaded U bolt for adjustability. Large, comfortable handle grip. 2" drawing movement. Threaded U bolt allows a 3/8" adjustment range. Supplied with matching latch plate. Made in USA.

OPTIONAL SAFETY LOCK: This latch clamp is available with our new safety-lock feature. This safety lock automatically engages when the clamp is closed, then remains locked until manually disengaged by pressing the lever before opening. This prevents the latch clamp from being accidentally opened by bumping the handle.

MODELS AVAILABLE (STEEL):
 CL-200-PA   Standard
 CL-200-LPA   With Safety Lock

MODELS AVAILABLE (STAINLESS):
 CL-200-PA-S   Standard
 CL-200-LPA-S   With Safety Lock

DESIGN CONSIDERATIONS: To achieve full holding capacity, U-bolt-type latch clamps must be used together with the furnished latch plate, or with a suitable custom latch plate of equal width and centerline height.

ACCESSORIES (STEEL): Supplied with matching latch plate CL-200-PA-L. For a replacement U bolt, order CL-200-PA-UBOLT.

ACCESSORIES (STAINLESS): Supplied with matching latch plate CL-200-PA-S-L. For a replacement U bolt, order CL-200-PA-S-UBOLT.

MATERIAL (STEEL): Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

MATERIAL (STAINLESS): Clamp body > 300-series stainless. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Optional Safety Lock
(Press lever to unlock)


  
Carr Lane Manufacturing Co.
en_1368