USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

TOGGLE EDGE CLAMPS

 


Automatic Toggle Edge Clamp
CL-550-ATEC


 
750 Lbs Holding Capacity

FEATURES: Unique toggle clamp that applies force forward and downward at the same time. Automatically adjusts for different workpiece sizes. Clamps with the same, repeatable force anywhere within its 9/32" automatic-adjustment range. Hardened clamping nose grips workpiece firmly to apply downthrust force. Handle moves 80º while nose pivots back for loading. Patent number 4,407,493. Other patents pending.

MODELS AVAILABLE (STEEL):
CL-550-ATEC

SETUP & OPERATION: Easy to use. After mounting, simply set desired clamping force once, by turning the adjustment screw with a screwdriver. Approximately 250 lbs clamping force is the most that can be applied by hand. After that, operate just like a standard toggle clamp – the patented adjusting mechanism does the rest.

MATERIAL: Clamp body > 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl. DFARS and RoHS compliant.

Clamped Position
(Maximum Stroke)



Clamped Position
(Minimum Sroke)



Open Position

Carr Lane Manufacturing Co.
en_206