USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PALM-GRIP HANDLES

 


Thermoplastic – Tapped


 
FEATURES: This unique, ergonomically designed handle provides an extremely comfortable grip. Greatly reduces stress on hands, wrists, and arms, to help eliminate the risk of repetitive-motion disorders. Textured non-slip, non-glare finish. Molded-in brass insert provides superior thread strength.

SIZES: Choice of three knob sizes. Available either tapped or with a tapped through hole. Available with tapped-hole sizes from 1/4-20 to 3/8-16 — see Dimensions page for part numbers. Non-standard thread sizes, molded-in studs, or special colors are available in quantities of 250 and above.

MATERIAL: Black thermoplastic (textured surface for secure gripping, excellent impact resistance, operating temperatures to 150°F). Molded-in brass insert.


  
Carr Lane Manufacturing Co.
en_327