USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

EYE BOLTS

 


 
FEATURES: High-strength Eye Bolt with a reamed bearing hole. High-carbon steel, fully machined from solid barstock. Also available in stainless steel. Available in other lengths and materials as a special. Made in USA.

SIZES (STEEL): Available in the following thread sizes, most in a choice of lengths — see Dimensions page for part numbers:
 1/4-20 M6
 5/16-18 M8
 3/8-16 M10
 1/2-13 M12
 5/8-11 M16
 3/4-10 M20

SIZES (STAINLESS): Available in the following thread sizes, most in a choice of lengths — see Dimensions page for part numbers:
 1/4-20 M6
 5/16-18 M8
 3/8-16 M10
 1/2-13 M12
 5/8-11 M16

MATERIAL (STEEL): 1144 steel, 115,000 psi min tensile strength, 100,000 psi min yield strength, black oxide finish.

MATERIAL (STAINLESS): 300-series stainless, passivated.




 
Carr Lane Manufacturing Co.
en_443