USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FIXTURE STUDS

 


Stainless Steel


 
FEATURES: Fixture Studs have a thread-locking interference thread at the bottom end to install permanently in a fixture plate. These small sizes are designed specifically for mini-size stainless clamp straps. Made in USA.

SIZES: Available in thread sizes from #10-32 to 3/8-16, each in a choice of several lengths — see Dimensions page for part numbers.

MATERIAL: 300-series stainless, passivated.
Carr Lane Manufacturing Co.
en_448