USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

T BOLTS

 


 
FEATURES: High-strength alloy steel clamping bolt for T-slotted machine tables. Available in steel or stainless steel.

SIZES (STEEL): Available in the following thread sizes, each in a choice of several lengths — see Dimensions page for part numbers:
 3/8-16 M10
 1/2-13 M12
 5/8-11 M16
 3/4-10 M20
 7/8-9 
 1"-8 

SIZES (STAINLESS): Available in the following thread sizes, each in a choice of several lengths — see Dimensions page for part numbers:
 3/8-16
 1/2-13
 5/8-11
 3/4-10

MATERIAL (STEEL): 4140/5140 steel, heat treated, 125,000 psi min tensile strength, black oxide finish.

MATERIAL (STAINLESS): 302 stainless steel.
Carr Lane Manufacturing Co.
en_452