USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KNURLED NUTS

 


 
Additional Sizes Now Available!

FEATURES: Heavy lock nut that can be tightened by hand or with an extension rod (1/4" or 6mm diameter). Large contact surface. Made in USA.

SIZES: Available in the following thread sizes — see Dimensions page for part numbers:
 1/4-20 M6
 5/16-18 M8
 3/8-16 M10
 1/2-13 M12
 5/8-11 M16

MATERIAL: 12L14 steel, black oxide finish.

For Knurled Nuts with a smaller outside diameter, see Knurled Check Nuts.


  
Carr Lane Manufacturing Co.
en_426