USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SPHERICAL NUTS & WASHERS

 


 
Now Also Available in Stainless Steel!

FEATURES: Combination nut and washer that compensates whenever a stud and clamping surface are not exactly perpendicular. Heavy-hex nut, similar to a Flange Nut, except with a convex spherical radius underneath. The washer has a matching concave spherical radius. Made in USA.

SIZES (STEEL): Available in the following thread sizes — see Dimensions page for part numbers:
 1/4-20 M6
 5/16-18 M8
 3/8-16 M10
 1/2-13 M12
 5/8-11 M16
 3/4-10 M20
 7/8-9 
 1"-8 M24

SIZES (STAINLESS): Available in the following thread sizes — see Dimensions page for part numbers:
 1/4-20
 5/16-18
 3/8-16
 1/2-13
 5/8-11
 3/4-10

MATERIAL (STEEL): 12L14 steel, carburized-hardened, black oxide finish.

MATERIAL (STAINLESS): 300-series stainless, passivated.


  
Carr Lane Manufacturing Co.
en_432