USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SWING C WASHERS

 


 
FEATURES: Permanently attached C washer that swings out of the way for clear loading. Can be reversed to swing into position either clockwise or counterclockwise. Made in USA.

SIZES: Available for the following stud sizes — see Dimensions page for part numbers:
 3/8 M10
 1/2 M12
 5/8 M16
 3/4 M20

MATERIAL: Washer > 1018 steel, carburized-hardened, black oxide finish. Shoulder Screw > Alloy steel, heat treated Rc 32-43, black oxide finish.


  
Carr Lane Manufacturing Co.
en_435