USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

C WASHERS

 


 
FEATURES: Washer that slides in and out of position for clear loading. Can be used with a nut, or by sliding it into a radial groove on a drawbar. Available in steel or stainless steel. Made in USA.

SIZES (STEEL): Available for the following stud sizes, many with a choice of outside diameter — see Dimensions page for part numbers:
 #10 M5
 1/4 M6
 5/16 M8
 3/8 M10
 1/2 M12
 5/8 M16
 3/4 M18
 1" M24

SIZES (STAINLESS): Available for the following stud sizes — see Dimensions page for part numbers:
 1/4 M6
 3/8 M10

MATERIAL (STEEL): 12L14 steel, carburized-hardened, black oxide finish.

MATERIAL (STAINLESS): 300-series stainless, passivated.


  
Carr Lane Manufacturing Co.
en_434