USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FLAT WASHERS

 


 
FEATURES: Thick, heavy-duty washer with both faces held flat and parallel. Available in steel or stainless steel. Made in USA.

SIZES (STEEL): Available for the following stud sizes, many in a choice of thicknesses — see Dimensions page for part numbers:
 1/4 M6
 5/16 M8
 3/8 M10
 1/2 M12
 5/8 M16
 3/4 M18
  M20
 7/8 M22
 1" 

SIZES (STAINLESS): Available for the following stud sizes — see Dimensions page for part numbers:
 #10 M5
 1/4 M6
 5/16 M8
 3/8 M10
 1/2 M12
 5/8 M16
 3/4 M18

MATERIAL (STEEL): 1010 steel, carburized-hardened, black oxide finish.

MATERIAL (STAINLESS): 300-series stainless.
Carr Lane Manufacturing Co.
en_437