USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ANGLE TOOLING PLATES

 


Universal Blank
Fully Machined with JIS & DIN Location
and Universal Mounting Holes




JIS Mounting




DIN Mounting


 
Cast Iron

FEATURES: Precision blank angle plates that are ready to mount on standard machining-centre pallets, reducing tooling cost and lead time considerably. Large working face is accurately finished to tight tolerances, and qualified to the base. Gusseted back provides excellent strength and rigidity while keeping weight to a minimum. One-piece cast construction provides superior accuracy, dimensional stability, and vibration dampening.

SIZES: Available in a full range of standard pallet sizes — see Dimensions page for part numbers:
 400mm
 500mm
 630mm
 800mm

MOUNTING: Dual mounting capability allows both JIS mounting (locating from two reference edges) and DIN mounting (locating from centre and radial holes) with excellent accuracy. Mounting holes fit almost any USA or metric slot spacing.

MATERIAL: Body > Grey cast iron, ASTM class 45, black oxide finish. DIN locating bushes > 1144 steel, heat treated, black oxide finish.

For DIN mounting, see Pallet Fixture Keys.
Carr Lane Manufacturing Co.
si_512