USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ADJUSTABLE STOPS

 


Mini
Standard
Heavy


For additional height, see
Riser Cylinders,
Extension Supports, Halfway Extension Supports.

To mount sideways, see
Sideways Mounting Blocks.


 
FEATURES: Versatile side stop with an adjustment screw. Three tapped cross-holes allow setting the stop at different heights.

SIZES: Available for Mini (5/16"), Standard (1/2"), and Heavy (5/8") modular systems — see Dimensions page for part numbers.

MOUNTING: Fasten with a Socket-Head Cap Screw (order separately).

MATERIAL: Body > 1045 or 1018 steel, black oxide finish. Adjustment screw > 4135 or 1144 steel, heat treated, black oxide finish. Jam Nut > Mild steel, black oxide finish.




Three tapped cross-holes allow setting the stop at different heights.



Carr Lane Manufacturing Co.
si_711