USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SHOULDER SUPPORT CYLINDERS

 


Mini




Standard
Heavy




Shoulder Support Cylinders can be used to locate from internal edges as well as external edges. In this example, three cylinders locate a large bored diameter (one cylinder mounted on a Multipurpose Extension Support).


 
FEATURES: Precision edge locator with a ground shoulder step for simultaneous horizontal and vertical location. Available in many support heights to match other types of height locators.

SIZES: Available for Mini (5/16"), Standard (1/2"), and Heavy (5/8") modular systems, in the following step heights — see Dimensions page for part numbers:
 .5000" (Mini)
 .7500" (Mini, Standard)
 1.0000" (Mini, Standard, Heavy)
 1.2500" (Mini, Standard, Heavy)
 1.5000" (Mini, Standard, Heavy)
 2.0000" (Mini, Standard, Heavy)
 2.5000" (Mini, Standard, Heavy)
 3.0000" (Standard, Heavy)
 4.0000" (Standard, Heavy)

MOUNTING (MINI): A locating extension underneath the Shoulder Support Cylinder fits directly into a multipurpose grid hole, taking the place of a Locating Bush. Fasten with a Socket-Head Cap Screw (order separately).

MOUNTING (STANDARD & HEAVY): Fasten with a Locating Screw (order separately)

MATERIAL: 1045 or 1144 steel, heat treated, black oxide finish.

For additional height, see Multipurpose Riser Blocks.

To position Support Cylinders between grid points, see Multipurpose Extension Supports.
Carr Lane Manufacturing Co.
si_702