USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SQUARE GRIPPERS

 


Serrated
Hardened Tool Steel




Serrated
Carbide Tipped




Serrated
Solid Carbide




Square Grippers can be mounted against a step for positive resistance to rotation.


 
Now Also Available in Metric!

FEATURES: Square Grippers are similar to Round Grippers, but their shape is useful when positive resistance to rotation is required (they can be mounted against a step to prevent rotation). These serrated grippers are hard, replaceable inserts used to provide additional holding force and/or wear resistance when installed in a fixture. They are designed to slightly penetrate the workpiece to significantly increase gripping force, rather than relying on static friction alone. Hardened tool steel grippers are the most economical and impact resistant, while carbide grippers are the most durable.

SIZES (TOOL STEEL): Available in the following square sizes — see Dimensions page for part numbers:
 3/8" 10mm
 1/2" 12mm
 3/4" 20mm
 1" 25mm

SIZES (CARBIDE TIPPED): Available in the following square sizes — see Dimensions page for part numbers:
 1/2" 12mm

SIZES (SOLID CARBIDE): Available in the following square sizes— see Dimensions page for part numbers:
 1/2"

INSTALLATION: These tapped Square Grippers can be fastened from behind with a socket-head cap screw. Grippers can be recess-mounted in a flat-bottom hole, or surface mounted to use as a rest pad. When grippers are installed in a hole, they should project 50 to 100% of serration height for maximum effectiveness (serration height is 1.2mm on grippers with 2.4mm x 90° serrations, 1.6mm on grippers with 3.2mm x 90° serrations).

MATERIAL (TOOL STEEL): M-2 tool steel, heat treated Rc 60-62, black oxide finish.

MATERIAL (CARBIDE TIPPED): Alloy steel, heat treated with brazed carbide insert, black oxide finish.

MATERIAL (SOLID CARBIDE): Carbide.
Carr Lane Manufacturing Co.
si_379