USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ANGLE PLATES

 


Mini
Standard
Heavy


 
Tall

FEATURES: Versatile way to hold work pieces, clamps, or locators perpendicular to the tooling surface. The bottom has Locating-Screw holes with bushes for accurately mounting the Angle Plate to a tooling plate. The vertical side has multipurpose holes for mounting clamps and locators. Finished to tight tolerances, with all multipurpose holes spaced within .0008" of true position (.0004" for Mini).

SIZES: Available for Mini (5/16"), Standard (1/2"), and Heavy (5/8") modular systems, in the following heights — see Dimensions page for part numbers:
 300mm (Mini, Standard, Heavy)
 400mm (Standard, Heavy)
 500mm (Standard, Heavy)

MOUNTING: Fasten with two Locating Screws (order separately) and Socket-Head Cap Screws (order separately, 2 to 8 required).

MATERIAL: Body > Grey cast iron, ASTM class 45.Bushes > High-carbon steel, heat treated. Threaded inserts > Steel. Protection Plugs > Plastic.
Carr Lane Manufacturing Co.
si_678