USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HEAVY-DUTY
TONGUE & GROOVE CHUCKS

 


Pie Jaw®
Pie-Shaped Soft Jaws


 
Atlas, Bergman, Buck, Cushman, Logansport, Nobel, Pratt Burnerd, Rohm,
S-P, and Warner & Swasey


FEATURES: Full-grip jaws for increased surface contact on large diameter or thin-wall parts, to prevent distortion and marring. Also ideal for fixturing non-cylindrical parts. Cast aluminium material is standard, with steel or cast iron available as an option. Steel jaws can be case hardened after machining, or left soft.

SIZES: Available for chuck sizes from 6" to 24" diameter, in standard height and extra high, and also in oversize diameters — see Dimensions page for part numbers.

DESIGN CONSIDERATIONS & SAFETY PRECAUTIONS: The "critical dimensions" shown in the dimension tables must match your master jaw, although outside dimensions can be different. Please check before ordering. When using extra-high or oversize-diameter top jaws, maximum allowable spindle RPM will be reduced somewhat. Please consult your chuck's operating manual.

MATERIAL (ALUMINIUM): 319 aluminium alloy, with steel cross key.

MATERIAL (CAST IRON): Class 30 grey cast iron.

MATERIAL (STEEL): Mild steel.
Carr Lane Manufacturing Co.
si_1017