USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HEAVY-DUTY
TONGUE & GROOVE CHUCKS

 


Two-Step Reversible Hard Jaws
Set of 3


 
Atlas, Bergman, Buck, Cushman, Logansport, Nobel, Pratt Burnerd, Rohm,
S-P, and Warner & Swasey


FEATURES: Hard top jaws with two locating steps on which to rest parts. Also reversible for through feeding barstock. Jaws have a diamond-point gripping surface whenever possible. Hard jaws are sold in matched sets of three.

SIZES: Available for chuck sizes from 8" to 24" diameter — see Dimensions page for part numbers.

DESIGN CONSIDERATIONS & SAFETY PRECAUTIONS: The "critical dimensions" shown in the dimension tables must match your master jaw, although outside dimensions can be different. Please check before ordering.

MATERIAL (STEEL): 1018 steel, case hardened .020-.030" deep.
Carr Lane Manufacturing Co.
si_1018