USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DIAMOND-KNURL UN-A-LOK® LINER BUSHES
(METRIC)

 


ULDM




 
FEATURES: Knurled metric liner for cast-in-place or potted installation, incorporating a special locking tab that eliminates the need for a Lockscrew. ULDM Un-A-Lok® Liners are permanent bushes used to hold SFM renewable drill bushes (on the "slip" side only, not the "fixed" side). Diamond-knurled OD provides excellent holding strength against both rotational and axial forces. Since the bush's OD is not ground, the ID must be accurately located during casting or potting to ensure accuracy in the finished tool.

STANDARD SIZES: See Dimensions page for part numbers and standard ID drill sizes. The prices shown apply to standard bushes only, as listed in the table.
 ULDM-12-10   Standard metric liner bush

STANDARD LINER ID TOLERANCE (G6):
 8 to 10mm     +.005/+.014mm
 12 to 18mm     +.006/+.017mm

MATERIAL: 1144 Stress-proof steel, heat treated to achieve Rc 62-64 ID hardness. Other materials readily available by special order (see Specials).
Carr Lane Manufacturing Co.
si_1424