USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

WORK-SUPPORT ADAPTORS

 


Standard

For additional dimensions and specifications
of hydraulic components, see
Work Supports/Low Profile




 
Low-Profile Work Supports

FEATURES: These adaptors allow mounting low-profile Work Supports (fluid advanced) on a modular fixture or directly on a machine table. Adjustment slot provides a wide range of mounting positions. Standard support height is 4" (+/- range) with the Work Support installed.

SIZES: Available in 1/2"-13 mounting-screw size — see Dimensions page for part numbers.

MOUNTING: Insert Work Support into the adaptor and tighten side screw to hold in place. Fasten adaptor to the fixture with one Socket-Head Cap Screw in the mounting slot (order separately).

ACCESSORIES: To achieve a standard support height of 4", Contact Bolt CLR-405-CB must be installed in the work support's plunger (order separately).

MATERIAL: 1018 steel, black oxide finish.

Low Profile
Work Support
(Fluid Advanced)




 
Carr Lane Manufacturing Co.
si_733