USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SCREW REST BUTTONS

 


 
FEATURES: Threaded rest button with a hex head. Carburised-hardened extra deep with .005 to .010" extra height for grinding after installation. Screw Rest Buttons are useful as supports and jig feet.

SIZES: Available in thread sizes from 1/4"-20 to 1/2"-13 (M6 to M12 in metric), each in a choice of heights — see Dimensions page for part numbers:

MATERIAL: 1144 steel, heat treated Rc 40-45, black oxide finish.
Carr Lane Manufacturing Co.
si_389