USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

GRIPPER CONTACT BOLTS

 


Serrated
Carbide Tipped


 
Now Also Available in Metric!

FEATURES: Fully threaded contact bolt with a carbide-tipped gripper head. Can be used as an adjustable support, or as a contact bolt in a clamp.

SIZES: Available in the following thread sizes, each in a choice of lengths — see Dimensions page for part numbers:
 1/4"-20 M6
 5/16"-18 M8
 3/8"-16 M10
 1/2"-13 M12
 5/8"-11 M16

MATERIAL: Steel, carburized-hardened, black oxide finish, with brazed carbide gripper.


  
Carr Lane Manufacturing Co.
si_382