USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CAST SECTIONS

 


Flat Section
Cast Iron


 
FEATURES: Cast Sections provide a fast, economical way to make special fixture components. These structural elements are machined flat and parallel within .005" per foot, except ends. Section dimensions are held +/-1/32", while length is held -1/16" to +1/8". Flat Cast Sections are available in whole lengths (25"), or cut to any length you desire. Example:
 CL-4-CF-6.00   6"-long cut piece

SIZES: Available in two section sizes — see Dimensions page for part numbers:
 1" x 6"
 1-1/4" x 8"

MATERIAL (CAST IRON): ASTM class 40, 275-310 MPa tensile strength.
Carr Lane Manufacturing Co.
si_522