USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SOLID KEY INSERTS

 


Stainless Steel
and Steel




 
Now Also Available in Metric!

FEATURES: Solid Key Inserts are ideal for relocating a drilled or tapped hole. This threaded plug installs quickly, and the locking keys positively prevent the insert from rotating.

SIZES (STAINLESS): Available in a wide range of external thread sizes from 5/16"-18 to 1-3/8"–12 — see Dimensions page for part numbers.

SIZES (STEEL): Available in a wide range of external thread sizes from M8 to M30x2 — see Dimensions page for part numbers.

INSTALLATION: See Technical Information at the beginning of this section for complete installation steps. Key Inserts are installed with standard drills and taps. Important: Use exactly the tap-drill size specified in the tables (slightly larger than the standard tap drill for that thread size). Locking keys are driven down into the parent material during installation, providing a positive mechanical lock against rotation. See tables for optional installation tools.

MATERIAL (STAINLESS): Body > 303 stainless steel. Keys > 302 stainless steel.

MATERIAL (STEEL): Body > 1215 steel, black oxide finish. Keys > 302 stainless steel.

Before Repair


After Repair

 
Carr Lane Manufacturing Co.
si_505