USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SQUARE PALLET TOOLING PLATES

 


Precision Blank
Fully Machined with JIS & DIN Location
and Universal Mounting Holes




JIS Mounting




DIN Mounting


 
Cast Iron

FEATURES: Precision blank tooling plates that are ready to mount on standard machining-centre pallets, reducing tooling cost and lead time considerably. Finish ground to tight tolerances.

SIZES: Available in a full range of standard pallet sizes. The 320mm size also fits 300mm pallets when the edge pads are removed — see Dimensions page for part numbers:
 320mm
 400mm
 500mm
 630mm
 800mm

MOUNTING: Dual mounting capability allows both JIS mounting (locating from two reference edges) and DIN mounting (locating from centre and radial holes) with excellent accuracy. Mounting holes fit almost any USA or metric slot spacing.

MATERIAL: Grey cast iron, ASTM class 40.

For DIN mounting, see Pallet Fixture Keys.
Carr Lane Manufacturing Co.
si_1410