USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

STEP PLUG GAUGES

 




 
FEATURES: Step Plug Gauges have two gauging diameters to allow checking GO and NO-GO tolerances simultaneously, or for checking stepped IDs. Durable, precision gauge pins for production gauging. Step Plug Gauges are hardened and cold stabilised. They are precision lapped to a 10-microinch surface finish, with ends ground square. All gauges are 2" long.

SIZES: Pin diameter "A" is standard in any size from .061 to 1.000", in .001" increments. Step diameter "B" is quickly ground to order in any .0001" increment, subject to the "Maximum Diameter Difference" listed in the table. B diameter cannot be less than .058". Specify either P (Plus) or M (Minus) tolerance on both diameters when ordering. Example:
 CL-.252M-.2505P
 (A = .252" dia, Minus tolerance)
 (B= .2505" dia, Plus tolerance)

TOLERANCES: Standard tolerances for these production gauges are +.0002/-.0000 (Plus) and +.0000/-.0002 (Minus), known as "Class ZZ". In most applications, GO gauges should have a Plus tolerance and NO-GO gauges should have a Minus tolerance. This keeps the gauge's tolerance within the work piece's tolerance at all times, and allows for wear of the GO gauge.

SPECIALS: Step Plug Gauges are also available with the A diameter in .0001" increments, as specials. Standard step length (C dimension) is shown in the tables, with special step lengths available.

MATERIAL: 52100 steel, heat treated Rc 60-62.
Carr Lane Manufacturing Co.
si_234