USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PLUG GAUGES

 


.001" Increments


For 4-place-decimal gauges see:
Plug Gauges–.0001" Increments


 
FEATURES: Durable, precision gauge pins for production gauging. Plug Gauges are hardened and cold stabilised. They are precision lapped to a 10-microinch surface finish, with ends ground square. Gauge diameter is electro-etched on each pin. All gauges are 2" long. Applications include checking hole sizes, measuring hole locations, measuring distance between holes, and checking slot sizes.

SIZES: Available from stock in any size from .011" to 1.000", in .001" increments. Specify either P (Plus) or M (Minus) tolerance when ordering. Example:
 CL-.018M
 (.018" pin dia, Minus tolerance)

TOLERANCES: Standard tolerances for these production gauges are +.0002/-.0000 (Plus) and +.0000/-.0002 (Minus), known as "Class ZZ". In most applications, GO gauges should have a Plus tolerance and NO-GO gauges should have a Minus tolerance. This keeps the gauge's tolerance within the work piece's tolerance at all times, and allows for wear of the GO gauge.

SPECIALS: Plug Gauges are readily available in .0001" increments, as specials. For reference gauging, Plug Gauges are also available with "Class X" tolerances, +.00004/-.00000 (Plus) and +.00000/-.00004 (Minus).

MATERIAL: 52100 steel, heat treated Rc 60-62.
Carr Lane Manufacturing Co.
si_353