USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SURE-LOCK™ FIXTURE KEYS

 


 
FEATURES: Perfect fixture key for most applications. Keys are interchangeable because they all fit in a standard 5/8" reamed hole. Allows mounting any fixture on any machine tool simply by switching keys. Eliminates the need to slot the underside of a fixture. Concentricity .0005" TIR or better. Lock in place from above or below using a hex wrench.

SIZES: Available for slot sizes from 3/8 to 13/16" (12 to 22mm in metric) — see Dimensions page for part numbers.

MATERIAL: 12L14 steel, carburised-hardened, black oxide finish.








  
Carr Lane Manufacturing Co.
si_408