USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MILL FIXTURE KEYS

 




 
FEATURES: Removable-type fixture key that installs in a 7/8" reamed hole. Fits two different table-slot sizes, 11/16" and 13/16", by turning 90°. If desired, keys can be removed before machining, after the fixture is fastened. Cross-holes in the top make insertion and removal easier. Concentricity within .0005" TIR.

SIZES: One size, available in regular length or extra long — see Dimensions page for part numbers.

MATERIAL: 12L14 steel, carburised-hardened, black oxide finish.
Carr Lane Manufacturing Co.
si_543