USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HOWA AND FUJI POWER CHUCKS

 


Pie Jaw®
Pie-Shaped Soft Jaws


 
Metric Coarse Serrations
HO1MA Series


FEATURES: Full-grip jaws for increased surface contact on large diameter or thin-wall parts, to prevent distortion and marring. Also ideal for fixturing non-cylindrical parts. Cast aluminium material. 3mm x 60° serrations.

SIZES: Available for chuck sizes from 6" to 15" diameter, in standard height and extra high, and also in oversize diameters — see Dimensionsn page for part numbers. Note: in most cases, two-jaw power chucks use the next-larger-diameter top jaws.

DESIGN CONSIDERATIONS & SAFETY PRECAUTIONS: The "critical dimensions" shown in the dimension tables must match your master jaw, although outside dimensions can be different. Please check before ordering. When using extra-high or oversize diameter top jaws, maximum allowable spindle RPM will be reduced somewhat. Please consult your chuck's operating manual.

MATERIAL (ALUMINIUM): 319 aluminium alloy.
Carr Lane Manufacturing Co.
si_934