USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ADJUSTABLE LOCKING HUBS

 


Inline (200° Adjustment)
CL-40-ALH-B




 
Medium Duty
Thermoplastic
Two Square Ends


FEATURES: Economical-yet-rugged locking hub made of tough black thermoplastic. Adjustable Locking Hubs are rotary bearings that provide positive locking at any 10° increment. Once locked, the hub becomes an absolutely rigid joint, able to withstand 33 ft-lbs of torque (5:1 safety factor). Applications include adjustable fixtures, rotating fixtures, trunnion mounting, adjustable handles, foldable handles, adjustable part trays, adjustable shelves, adjustable racks, adjustable and/or fold-away work surfaces, positive positioning of lighting or nozzles, and collapsible structures. Patent numbers 5,586,363 and 5,689,999. Other patents pending.

MODELS AVAILABLE: Available only as an inline model. Hub extensions line up in the same plane. Total range of movement is 220° — see Dimensions page for part number.

MOUNTING: The version shown here has square hub extensions to fit 1-1/2" OD square tubing externally, or 3/4" square tubing or bar stock internally.

SAFETY PRECAUTIONS: Avoid any possible pinch points, especially with heavy loads. Do not release the hub unless adequate support for the load is in place. Do not let loads swing freely.

MATERIAL: Black thermoplastic (Dupont Zytel).
Carr Lane Manufacturing Co.
si_537