USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BUCK, GISHOLT, WARNER & SWASEY,
S-P, & LOGANSPORT POWER CHUCKS

 


Two-Step Reversible Hard Jaws
Set of 3


 
Square Key

FEATURES: Hard top jaws with two locating steps on which to rest parts. Also reversible for through feeding barstock. Jaws have a diamond-point gripping surface whenever possible. Hard jaws are sold in matched sets of three. Each top jaw requires a square-serrated key (order separately).

SIZES: Available for chuck sizes from 10" to 24" diameter — see Dimensions page for part numbers. Note: in most cases, two-jaw power chucks use the next-larger-diameter top jaws.

DESIGN CONSIDERATIONS & SAFETY PRECAUTIONS: The "critical dimensions" shown in the dimension tables must match your master jaw, although outside dimensions can be different. Please check before ordering.

MATERIAL (STEEL): 1018 steel, case hardened .020-.030" deep.
Carr Lane Manufacturing Co.
si_1005