USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

TRIPLE LEVER HANDLES

 


Order Lever Handle
Hub here, then see
Lever Bars
and
KNOB HANDLES.


 
FEATURES: Fast, efficient lever handles that provide high torque. First choose a Lever Handle Hub, then customise by choosing bar length and knob style. Hubs are made of stainless steel, polished to a beautiful finish.

SIZES: Choice of two hub diameters, to fit either 10mm or 12mm diameter Lever Bars, available with the following hole sizes — see Dimensions page for part numbers:
 Size 1 10mm dia 3/8" Reamed
 Size 2 12mm dia 1/2" Reamed

MATERIAL: 300-series stainless.

Lever Handle Hub
(Triple)



Lever Bars (3)


Knob Handles (3)

Carr Lane Manufacturing Co.
si_579