USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LEVER BARS

 




 
FEATURES: Versatile stainless steel bars that can be use to make lever handles. Lever Bars accept a wide variety of knob styles. Wrench flat allows firm tightening. Can be used with our single or triple hubs.

SIZES: Choice of three diameters with the following thread sizes, each available in several lengths — see Dimensions page for part numbers:
 10mm diameter    5/16"-18
 12mm diameter    3/8"-16
 14mm diameter    1/2"-13

MATERIAL: 300-series stainless.
Carr Lane Manufacturing Co.
si_577