USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

OVAL TAPERED KNOBS

 


Phenolic – Tapped




Cushion Grip – Tapped




Phenolic – Counterbored Through Hole


 
Now Also Available in Metric!

FEATURES: Attractive design suitable for many applications, including control levers and push/pull rods. Choice of two materials: (1) phenolic plastic, our most popular, with a hard smooth shiny finish; (2) cushion-grip plastic, a unique material that feels soft to the touch, comfortable yet rugged. Both material types have a molded-in brass insert that provides superior thread strength.

SIZES: Choice of four knob sizes in phenolic plastic and one size in cushion-grip plastic. Available with tapped-hole sizes from #10-32 to 1/2"-13 (M6 to M12 in metric)— see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes. Non-standard thread sizes, molded-in studs, or special colors are available in quantities of 250 and above.

OPTIONAL THROUGH HOLE: Also available in a solid-plastic through-hole version (one size). This type can be used as a rotating handle by installing with a 3/8" diameter x 1-1/2" long Shoulder Screw.

MATERIAL (PHENOLIC): Black phenolic plastic (glossy smooth finish, extremely hard, electrical insulator, operating temperatures to 300°F, resistant to oils and most common chemicals). Molded-in brass insert.

MATERIAL (CUSHION GRIP): Black cushion-grip plastic (soft touch, matte finish, rugged, excellent impact resistance, operating temperatures to 150°F, excellent gripability even when wet or oily, absorbs vibration). Molded-in brass insert.


  
Carr Lane Manufacturing Co.
si_325