USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SOLID HANDLES

 


Square Design
Threaded
Stainless Steel


 
Now Also Available in Metric!

FEATURES: Modern square-design handle made of solid stainless steel. Polished finish.

SIZES: Solid Handles are available in a total of five sizes. This square-design version is available in the first four of the five sizes, with the following threads — see Dimensions page for part numbers:
 Size 1    1/4-20 or M6
 Size 2     1/4-20 or M6
 Size 3    5/16-18 or M8
 Size 4     3/8-16 or M10

MATERIAL: 300-series stainless.

Solid Handles can be used to make custom crank handles.

  
Carr Lane Manufacturing Co.
si_567