USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FOUR-PRONG KNOBS

 


Phenolic
Tapped




Phenolic
Tapped Through Hole




Phenolic
Stud Type


 
Now Also Available in Metric!

FEATURES: Easy-grip phenolic knob. Four-prong design provides a firm grip for applications requiring quick tightening and high torque. Moulded-in brass insert provides superior thread strength. Also available with moulded-in steel stud.

SIZES: Choice of three knob sizes. Available in the three configurations shown: tapped, tapped through hole, and stud type. Available with tapped-hole sizes from #10-32 to 1/2"-13 (M6 to M10 in metric), and stud sizes from #10-32 to 1/2"-13 (M6 to M10 in metric) — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes. Non-standard thread sizes, reamed holes, other lengths of moulded-in studs, or special colours are available in quantities of 250 and above.

MATERIAL: Black phenolic plastic (glossy smooth finish, extremely hard, electrical insulator, operating temperatures to 150°C, resistant to oils and most common chemicals). Moulded-in brass insert (or mild steel stud, zinc plated clear chromate).
Carr Lane Manufacturing Co.
si_273