USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BODIES FOR SWIVEL SCREWS

 


Steel
Zinc Plated




Steel
Black Oxide Finish




Stainless Steel

For additional information on
swivel feet, see
FEET FOR SWIVEL SCREWS.




 
Knurled Head

FEATURES: Handy thumb screw that accepts a wide assortment of swivel feet. Knurled head provides a positive grip for finger tightening in light clamping applications. Available in steel or stainless steel.

SIZES (STEEL): Available in thread sizes from 1/4"-20 to 5/8"-11 (M6 to M16 in metric), each in a choice of several lengths — see Dimensions page for part numbers. Choice of two finishes: zinc plated yellow chromate or black oxide.

SIZES (STAINLESS): Available in thread sizes from 1/4"-20 to 1/2"-13, each in a choice of several lengths.

SWIVEL FOOT: Bodies for Swivel Screws use our patented left-hand-thread swivel-foot system. Order feet separately – see Feet for Swivel Screws. The ball end of the body screws into the foot for easy installation and removal. Once the ball threads pass beyond the foot threads, the foot can rotate and pivot freely (20° total angle). Foot threads are left-hand to positively prevent accidental back-out during use. Delrin® feet are optional. Note: Delrin® feet are not threaded – they snap on and off.

MATERIAL (STEEL): Body > 12L14 steel, carburised hardened, zinc plated yellow chromate. Head > 12L14 steel, zinc plated yellow chromate. Black oxide finish optional

MATERIAL (STAINLESS): 300-series stainless, passivated.
Carr Lane Manufacturing Co.
si_282