USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ADJUSTABLE-TORQUE THUMB SCREWS

 


Shown with large foot (Type B).
For additional information on
swivel feet, see
FEET FOR SWIVEL SCREWS.






 
FEATURES: Knurled-head thumb screw that exerts positive, repeatable force. Clockwise, the knob declutches and turns freely when you reach the desired torque. Counter-clockwise, the knob locks for positive retraction. Adjustable-Torque Thumb Screws are furnished with your choice of swivel foot, and a Knurled Check Nut.

ADJUSTMENT: To set desired force, first remove the outer cover screw at the side of the knob, to expose the adjustment screw. Next, insert a hex wrench to turn the adjustment screw until desired torque is achieved. Reinstall the outer cover screw when finished. Torque can be adjusted from .3 to .7 Nm, resulting in a contact force of 50-550 N, but these values are approximate. Force can vary +/- 30% depending on lubrication and other operating conditions.

SIZES: Available in body-thread sizes from #10-32 to 5/8"-11 (M5 to M16 in metric), each in a choice of several lengths — see Dimensions page for part numbers. Due to their small size, #10 and M5 thumb screws have a dog point instead of a swivel foot.

SWIVEL FOOT: Choice of four foot types. Adjustable-Torque Thumb Screws use our patented left-hand-thread swivel-foot system. The ball end of the body screws into the foot for easy installation and removal. Once the ball threads pass beyond the foot threads, the foot can rotate and pivot freely (20° total angle). Foot threads are left-hand to positively prevent accidental back-out during use. Delrin® feet are optional for types A and B. To order with a Delrin® foot, add "N" to the part number, e.g. CL-415-TSAN. Note: Delrin® feet are not threaded – they snap on and off.

MATERIAL: Screw body > 12L14 steel, carburised-hardened, black oxide finish. Knob, check nut, and steel foot > 12L14 steel, black oxide finish. Spring > 17-7PH stainless or music wire. Delrin® foot > White Delrin® 500.

Type A
Small Foot



Type B
Large Foot



Type C
Vee Foot



Type D
Ball Foot


  
Carr Lane Manufacturing Co.
si_286