USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HAND KNOB ASSEMBLIES

 


 
FEATURES: Hand knob with a clamping screw cast securely in place. Four-prong design provides a firm grip for applications requiring quick tightening and high torque.

SIZES: Choice of three knob sizes. Available in thread sizes from 1/4"-20 to 3/4"-10 (M6 to M20 in metric), most in a choice of several thread lengths — see Dimensions page for part numbers.

MATERIAL: Knob > 319 aluminium alloy. Screw > 12L14 steel, black oxide finish.
Carr Lane Manufacturing Co.
si_269