USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BOLT RETAINERS

 


BR Type
for VTC and HTC clamps




S Type
for TC clamps


 
FEATURES: For solid-arm clamps. Weld-on bolt retainer at desired arm length and spindle angle.

SIZES (BR TYPE, STEEL):
 CL-142000-BR   1/4-20 or M6
 CL-518000-BR   5/16-18 or M8
 CL-316000-BR   3/8-16 or M10
 CL-113000-BR   1/2-13 or M12
 CL-511000-BR   5/8-11 or M16

SIZES (S TYPE, STEEL):
 CL-1458-S   1/4-20 or M6
 CL-51658-S   5/16-18 or M8
 CL-3878-S   3/8-16 or M10

MATERIAL: 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate (black oxide finish on S type). DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
si_1440