USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HAND-RETRACTABLE PLUNGERS

 


Pull Ring
(Locking Type)




 
FEATURES: Spring-loaded plunger that locks in retracted position. Handy pull ring allows quick actuation, yet folds out of the way when not in use. To lock, pull the ring back and turn 90°. Available in steel or stainless steel.

SIZES: Available in thread sizes from 1/4"-20 to 1/2"-13 — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes.

MATERIAL (STEEL): Plunger > 12L14 steel, carburised-hardened, zinc plated clear chromate. Body and knurled head > 12L14 steel, zinc plated clear chromate. Spring > 17-7PH stainless.

MATERIAL (STAINLESS): 300-series stainless.

Extended


Retracted

 
Carr Lane Manufacturing Co.
si_335