USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HAND-RETRACTABLE PLUNGERS

 


Pull Ring
(Non-locking Type)




 
FEATURES: Extremely compact spring-loaded plunger that stays extended by spring force except when manually held in retracted position (non-locking). Handy pull ring allows quick actuation, yet folds out of the way when not in use. Available in steel or stainless steel.

SIZES: Available in thread sizes from 1/4"-20 to 5/8"-11 — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes.

MATERIAL (STEEL): Plunger > 12L14 steel, carburised-hardened, zinc plated clear chromate. Body and knurled head > 12L14 steel, zinc plated clear chromate. Spring > 17-7PH stainless.

MATERIAL (STAINLESS): 300-series stainless.

Extended


Retracted

 
Carr Lane Manufacturing Co.
si_336