USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HAND-RETRACTABLE PLUNGERS

 


L Handle
Long Stroke
(Locking Type)


 
FEATURES: Long-stroke spring-loaded plunger that locks in retracted position. Convenient L handle for quick retraction and locking. Available in steel or stainless steel.

SIZES: Available in the following thread sizes — see Dimensions page for part numbers, and Size Comparison page for a group photo of all sizes:
 1/4"-20
 3/8"-16
 1/2"-13
 5/8"-11

MATERIAL (STEEL): Plunger > 12L14 steel, carburised-hardened, zinc plated clear chromate. Body and knurled head > 12L14 steel, zinc plated clear chromate. Spring > 17-7PH stainless.

MATERIAL (STAINLESS): 300-series stainless.

Extended


Retracted

 
Carr Lane Manufacturing Co.
si_338